How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| BD: | 9 | U: | 0.875 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AB: | 5.57 |
| I: | 5.02 in | AA: | 12.06 |
| D: | 4.19 | BF: | 0.53 |
| L1: | 10.01 in | L: | 6.76 in |
| G: | 2.87 | AK: | 8.5 |
| V: | 2.51 in | T: | 1.625 |
| AJ: | 7.25 | AE2: | 0.57 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.19 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Ratio: | 20:1 |
| Model Code: | 32YFC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

