How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L1: | 10.01 in |
| AA: | 12.06 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.95 in |
| AB: | 5.57 | U: | 0.875 in |
| D: | 4.19 | G: | 2.87 |
| BD: | 9 | P: | 3.51 in |
| BF: | 0.53 | AG: | 6.31 |
| L: | 6.76 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| T: | 1.625 | I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 32YFC |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

