How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.53 |
| U: | 0.875 in | AB: | 5.57 |
| L: | 6.76 in | AA: | 12.06 |
| AE2: | 0.57 | AF: | 0.25 |
| I: | 5.02 in | T: | 1.625 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | LL: | 2.95 in |
| D: | 4.19 | BD: | 9 |
| H: | 0.53 in | L1: | 10.01 in |
| AG: | 6.31 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

