How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.53 |
| AK: | 8.5 | L: | 6.76 in |
| U: | 0.875 in | D: | 4.19 |
| AE2: | 0.57 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | L1: | 10.01 in |
| T: | 1.625 | P: | 3.51 in |
| BD: | 9 | AG: | 6.31 |
| LL: | 2.95 in | V: | 2.51 in |
| AF: | 0.25 | AA: | 12.06 |
| AB: | 5.57 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.91 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Series Code: | OE | Ratio: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

