How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 2.87 | L1: | 10.01 in |
| AB: | 5.57 | AE2: | 0.57 |
| T: | 1.625 | P: | 3.51 in |
| AA: | 12.06 | D: | 4.19 |
| V: | 2.51 in | L: | 6.76 in |
| U: | 0.875 in | BD: | 9 |
| AG: | 6.31 | BF: | 0.53 |
| LL: | 2.95 in | I: | 5.02 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

