How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.87 |
| L: | 6.76 in | AB: | 5.57 |
| P: | 3.51 in | T: | 1.625 |
| D: | 4.19 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.57 | I: | 5.02 in |
| AK: | 8.5 | L1: | 10.01 in |
| AG: | 6.31 | BD: | 9 |
| AF: | 0.25 | AA: | 12.06 |
| V: | 2.51 in | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 32YFC | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 7.84 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

