How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| L: | 6.76 in | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| V: | 2.51 in | P: | 3.51 in |
| AJ: | 7.25 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| L1: | 10.01 in | BD: | 9 |
| AB: | 5.57 | G: | 2.87 |
| AF: | 0.25 | AE2: | 0.57 |
| AA: | 12.06 | T: | 1.625 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Product Type: | Right Angle |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

