How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| L: | 6.76 in | G: | 2.87 |
| AG: | 6.31 | I: | 5.02 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AB: | 5.57 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| V: | 2.51 in | D: | 4.19 |
| T: | 1.625 | H: | 0.53 in |
| LL: | 2.95 in | AA: | 12.06 |
| L1: | 10.01 in | U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.84 | Series Code: | OE |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

