How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AK: | 8.5 |
| H: | 0.53 in | L1: | 10.01 in |
| BF: | 0.53 | G: | 2.87 |
| L: | 6.76 in | T: | 1.625 |
| LL: | 2.95 in | AF: | 0.25 |
| BE1: | 0.5 in | AA: | 12.06 |
| AJ: | 7.25 | P: | 3.51 in |
| U: | 0.875 in | I: | 5.02 in |
| BD: | 9 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

