How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 12.06 |
| AE2: | 0.57 | BE1: | 0.5 in |
| AG: | 6.31 | U: | 0.875 in |
| LL: | 2.95 in | P: | 3.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | I: | 5.02 in |
| BF: | 0.53 | G: | 2.87 |
| AF: | 0.25 | BD: | 9 |
| H: | 0.53 in | L1: | 10.01 in |
| V: | 2.51 in | AB: | 5.57 |
| T: | 1.625 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Bore Code: | 26 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

