How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| AK: | 4.5 | AB: | 5.57 |
| LL: | 2.95 in | BF: | 0.41 |
| L: | 6.76 in | LM: | 9.01 |
| AG: | 6.31 | U: | 0.875 in |
| AF: | 0.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| D: | 4.19 | AE2: | 0.57 |
| V: | 2.51 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1.625 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.03 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

