How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BE: | 0.38 in |
| AF: | 0.25 | T: | 1.625 |
| D: | 4.19 | BF: | 0.41 |
| AE2: | 0.57 | G: | 2.87 |
| L: | 6.76 in | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| V: | 2.51 in | U: | 0.875 in |
| AA: | 12.06 | AK: | 4.5 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | LM: | 9.01 |
| BD: | 5.88 | I: | 5.02 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Bore Code: | 26 | Model Code: | 32YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

