How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE: | 0.38 in |
| AE2: | 0.57 | BD: | 5.88 |
| AK: | 4.5 | AA: | 12.06 |
| LL: | 2.95 in | AF: | 0.25 |
| H: | 0.53 in | AG: | 6.31 |
| AJ: | 5.88 | T: | 1.625 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| LM: | 9.01 | BF: | 0.41 |
| G: | 2.87 | P: | 3.51 in |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | L: | 6.76 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Bore Code: | 26 | Model Code: | 32YFC |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

