How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| T: | 1.625 | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| BD: | 5.88 | AG: | 6.31 |
| AJ: | 5.88 | L: | 6.76 in |
| BF: | 0.41 | AB: | 5.57 |
| AK: | 4.5 | V: | 2.51 in |
| H: | 0.53 in | G: | 2.87 |
| AE2: | 0.57 | LL: | 2.95 in |
| P: | 3.51 in | I: | 5.02 in |
| U: | 0.875 in | BE: | 0.38 in |
Technical Specifications
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

