How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| U: | 0.875 in | LL: | 2.95 in |
| H: | 0.53 in | AF: | 0.25 |
| AB: | 5.57 | V: | 2.51 in |
| T: | 1.625 | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| BE: | 0.38 in | AE2: | 0.57 |
| L: | 6.76 in | AG: | 6.31 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

