How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AE2: | 0.57 |
| V: | 2.51 in | BE: | 0.38 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 4.19 | AB: | 5.57 |
| L: | 6.76 in | P: | 3.51 in |
| H: | 0.53 in | BD: | 5.88 |
| LL: | 2.95 in | AA: | 12.06 |
| U: | 0.875 in | LM: | 9.01 |
| AK: | 4.5 | AF: | 0.25 |
| T: | 1.625 | I: | 5.02 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Gear Type: | Worm | Model Code: | 32YFC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 9.14 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output RPM: | 339 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

