How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 12.06 | AE2: | 0.57 |
| H: | 0.53 in | T: | 1.625 |
| G: | 2.87 | AK: | 4.5 |
| AF: | 0.25 | LM: | 9.01 |
| D: | 4.19 | U: | 0.875 in |
| P: | 3.51 in | I: | 5.02 in |
| AB: | 5.57 | BF: | 0.41 |
| L: | 6.76 in | BE: | 0.38 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 9.14 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 339 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 26 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

