How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| LM: | 9.01 | V: | 2.51 in |
| L: | 6.76 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | P: | 3.51 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AG: | 6.31 |
| D: | 4.19 | U: | 0.875 in |
| I: | 5.02 in | AE2: | 0.57 |
| LL: | 2.95 in | BF: | 0.41 |
| T: | 1.625 | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.91 |
| Output RPM: | 35 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

