How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| AB: | 5.57 | BF: | 0.41 |
| AE2: | 0.57 | T: | 1.625 |
| P: | 3.51 in | H: | 0.53 in |
| I: | 5.02 in | G: | 2.87 |
| BD: | 5.88 | AG: | 6.31 |
| AA: | 12.06 | V: | 2.51 in |
| BE: | 0.38 in | LL: | 2.95 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.57 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

