How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AG: | 6.31 |
| G: | 2.87 | P: | 3.51 in |
| BD: | 5.88 | H: | 0.53 in |
| U: | 0.875 in | AE2: | 0.57 |
| BE: | 0.38 in | D: | 4.19 |
| LL: | 2.95 in | T: | 1.625 |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 12.06 | V: | 2.51 in |
| LM: | 9.01 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Output RPM: | 29.2 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

