How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | G: | 2.87 |
| AJ: | 5.88 | LM: | 9.01 |
| BD: | 5.88 | AA: | 12.06 |
| U: | 0.875 in | P: | 3.51 in |
| BE: | 0.38 in | LL: | 2.95 in |
| AG: | 6.31 | L: | 6.76 in |
| V: | 2.51 in | T: | 1.625 |
| AE2: | 0.57 | AB: | 5.57 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio: | 7.5:1 |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

