How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LM: | 9.01 |
| D: | 4.19 | U: | 0.875 in |
| AA: | 12.06 | BD: | 5.88 |
| T: | 1.625 | AF: | 0.25 |
| P: | 3.51 in | AJ: | 5.88 |
| G: | 2.87 | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| L: | 6.76 in | V: | 2.51 in |
| AB: | 5.57 | BF: | 0.41 |
Technical Specifications
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.84 | Bore Code: | 26 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

