How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.625 |
| AK: | 4.5 | AE2: | 0.57 |
| AA: | 12.06 | I: | 5.02 in |
| LM: | 9.01 | BE: | 0.38 in |
| V: | 2.51 in | D: | 4.19 |
| U: | 0.875 in | AJ: | 5.88 |
| LL: | 2.95 in | AG: | 6.31 |
| AF: | 0.25 | L: | 6.76 in |
| BF: | 0.41 | P: | 3.51 in |
| G: | 2.87 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 7.84 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 233 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

