How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LM: | 9.01 |
| D: | 4.19 | AB: | 5.57 |
| U: | 0.875 in | AF: | 0.25 |
| AK: | 4.5 | AE2: | 0.57 |
| G: | 2.87 | P: | 3.51 in |
| LL: | 2.95 in | I: | 5.02 in |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | L: | 6.76 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 6.31 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.84 | Output RPM: | 233 |
| Output Diameter (in): | 1.625 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

