How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BE: | 0.38 in |
| V: | 2.51 in | H: | 0.53 in |
| LM: | 9.01 | P: | 3.51 in |
| LL: | 2.95 in | BD: | 5.88 |
| AB: | 5.57 | AF: | 0.25 |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| G: | 2.87 | L: | 6.76 in |
| AE2: | 0.57 | D: | 4.19 |
| AG: | 6.31 | BF: | 0.41 |
| I: | 5.02 in | T: | 1.625 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 26 | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.03 | Ratio: | 80:1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

