How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 9.01 |
| LL: | 2.95 in | V: | 2.51 in |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| T: | 1.688 | U: | 0.875 in |
| P: | 3.51 in | L: | 6.76 in |
| I: | 5.02 in | BF: | 0.41 |
| G: | 2.87 | BE: | 0.38 in |
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | AG: | 6.31 |
| AA: | 12.06 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 17.5 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

