How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AF: | 0.25 |
| V: | 2.51 in | AG: | 6.31 |
| D: | 4.19 | BF: | 0.41 |
| T: | 1.688 | AB: | 5.57 |
| P: | 3.51 in | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| L: | 6.76 in | I: | 5.02 in |
| LM: | 9.01 | G: | 2.87 |
| AE2: | 0.57 | AK: | 4.5 |
| AA: | 12.06 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.19 | Model Code: | 32YFC |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

