How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | U: | 0.875 in |
| H: | 0.53 in | D: | 4.19 |
| AA: | 12.06 | AK: | 4.5 |
| LL: | 2.95 in | G: | 2.87 |
| AE2: | 0.57 | AB: | 5.57 |
| AF: | 0.25 | I: | 5.02 in |
| T: | 1.688 | LM: | 9.01 |
| P: | 3.51 in | AG: | 6.31 |
| L: | 6.76 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 4.19 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

