How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 3.51 in |
| AB: | 5.57 | G: | 2.87 |
| LM: | 9.01 | AE2: | 0.57 |
| H: | 0.53 in | L: | 6.76 in |
| T: | 1.688 | V: | 2.51 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AA: | 12.06 |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.25 | U: | 0.875 in |
| AG: | 6.31 | I: | 5.02 in |
| D: | 4.19 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 70 | Model Code: | 32YFC |
| Bore Code: | 27 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

