How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 12.06 |
| AE2: | 0.57 | AF: | 0.25 |
| T: | 1.688 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | LL: | 2.95 in |
| H: | 0.53 in | I: | 5.02 in |
| LM: | 9.01 | BD: | 5.88 |
| L: | 6.76 in | AG: | 6.31 |
| G: | 2.87 | D: | 4.19 |
| BF: | 0.41 | P: | 3.51 in |
| AB: | 5.57 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

