How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 9.01 |
| AE2: | 0.57 | D: | 4.19 |
| T: | 1.688 | LL: | 2.95 in |
| U: | 0.875 in | P: | 3.51 in |
| AA: | 12.06 | BE: | 0.38 in |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | I: | 5.02 in |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| L: | 6.76 in | AK: | 4.5 |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

