How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.87 |
| AK: | 4.5 | T: | 1.688 |
| AE2: | 0.57 | L: | 6.76 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AF: | 0.25 |
| AB: | 5.57 | AJ: | 5.88 |
| BD: | 5.88 | D: | 4.19 |
| AG: | 6.31 | AA: | 12.06 |
| U: | 0.875 in | V: | 2.51 in |
| LM: | 9.01 | P: | 3.51 in |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Series Code: | OE | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

