How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| I: | 5.02 in | T: | 1.688 |
| V: | 2.51 in | L: | 6.76 in |
| AE2: | 0.57 | D: | 4.19 |
| LM: | 9.01 | U: | 0.875 in |
| AJ: | 5.88 | AG: | 6.31 |
| G: | 2.87 | AK: | 4.5 |
| P: | 3.51 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.95 in |
| AB: | 5.57 | BD: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Ratio: | 5:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

