How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| G: | 2.87 | H: | 0.53 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | I: | 5.02 in |
| AE2: | 0.57 | T: | 1.688 |
| L: | 6.76 in | AA: | 12.06 |
| LM: | 9.01 | AJ: | 5.88 |
| D: | 4.19 | BF: | 0.41 |
| AB: | 5.57 | BD: | 5.88 |
| LL: | 2.95 in | U: | 0.875 in |
| P: | 3.51 in | AF: | 0.25 |
Technical Specifications
| Bore Code: | 27 | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.91 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

