How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AF: | 0.25 |
| T: | 1.688 | L: | 6.76 in |
| D: | 4.19 | U: | 0.875 in |
| BE: | 0.38 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AK: | 4.5 | AB: | 5.57 |
| BD: | 5.88 | G: | 2.87 |
| V: | 2.51 in | I: | 5.02 in |
| LM: | 9.01 | BF: | 0.41 |
| AJ: | 5.88 | LL: | 2.95 in |
| AG: | 6.31 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

