How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| V: | 2.51 in | T: | 1.688 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AF: | 0.25 |
| P: | 3.51 in | G: | 2.87 |
| L: | 6.76 in | AB: | 5.57 |
| I: | 5.02 in | AG: | 6.31 |
| BD: | 9 | AK: | 8.5 |
| L1: | 10.01 in | U: | 0.875 in |
| LL: | 2.95 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

