How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AK: | 8.5 |
| V: | 2.51 in | I: | 5.02 in |
| LL: | 2.95 in | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BD: | 9 |
| AB: | 5.57 | AE2: | 0.57 |
| AG: | 6.31 | L1: | 10.01 in |
| H: | 0.53 in | AA: | 12.06 |
| L: | 6.76 in | BF: | 0.53 |
| U: | 0.875 in | BE1: | 0.5 in |
| P: | 3.51 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 27 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

