How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | T: | 1.688 |
| G: | 2.87 | AF: | 0.25 |
| AE2: | 0.57 | LL: | 2.95 in |
| U: | 0.875 in | I: | 5.02 in |
| AK: | 8.5 | AG: | 6.31 |
| AA: | 12.06 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AJ: | 7.25 | L1: | 10.01 in |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.19 | AB: | 5.57 |
| BF: | 0.53 | L: | 6.76 in |
Technical Specifications
| Model Code: | 32YFC | Bore Code: | 27 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

