How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.87 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| L1: | 10.01 in | AB: | 5.57 |
| D: | 4.19 | BE1: | 0.5 in |
| LL: | 2.95 in | L: | 6.76 in |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.25 |
| T: | 1.688 | V: | 2.51 in |
| I: | 5.02 in | AG: | 6.31 |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.28 | Assembly: | YFC-1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

