How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.57 | L: | 6.76 in |
| I: | 5.02 in | V: | 2.51 in |
| D: | 4.19 | BE1: | 0.5 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AF: | 0.25 |
| T: | 1.688 | AK: | 8.5 |
| G: | 2.87 | BF: | 0.53 |
| AG: | 6.31 | U: | 0.875 in |
| AB: | 5.57 | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

