How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.688 |
| L1: | 10.01 in | BD: | 9 |
| AA: | 12.06 | AG: | 6.31 |
| AK: | 8.5 | LL: | 2.95 in |
| AJ: | 7.25 | AB: | 5.57 |
| U: | 0.875 in | G: | 2.87 |
| I: | 5.02 in | BE1: | 0.5 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | L: | 6.76 in |
| D: | 4.19 | BF: | 0.53 |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Model Code: | 32YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

