How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| L: | 6.76 in | BF: | 0.53 |
| AA: | 12.06 | T: | 1.688 |
| D: | 4.19 | AK: | 8.5 |
| L1: | 10.01 in | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
| U: | 0.875 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| H: | 0.53 in | LL: | 2.95 in |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.35 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

