How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BF: | 0.53 |
| LL: | 2.95 in | AG: | 6.31 |
| AE2: | 0.57 | H: | 0.53 in |
| P: | 3.51 in | AJ: | 7.25 |
| L1: | 10.01 in | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.25 |
| AK: | 8.5 | I: | 5.02 in |
| T: | 1.688 | U: | 0.875 in |
| L: | 6.76 in | G: | 2.87 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.688 in | Ratio: | 50:1 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Output RPM: | 35 |
| Motor Frame Size: | 180TC | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

