How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.875 in | P: | 3.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| AE2: | 0.57 | V: | 2.51 in |
| G: | 2.87 | AG: | 6.31 |
| L1: | 10.01 in | AB: | 5.57 |
| T: | 1.688 | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Bore Code: | 27 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

