How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.95 in |
| L1: | 10.01 in | I: | 5.02 in |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 1.688 |
| AB: | 5.57 | D: | 4.19 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | V: | 2.51 in |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | U: | 0.875 in |
| G: | 2.87 | L: | 6.76 in |
| AA: | 12.06 | AJ: | 7.25 |
Technical Specifications
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 27 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

