How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.19 |
| AA: | 12.06 | AB: | 5.57 |
| I: | 5.02 in | U: | 0.875 in |
| LL: | 2.95 in | V: | 2.51 in |
| BD: | 9 | AG: | 6.31 |
| BE1: | 0.5 in | AF: | 0.25 |
| AK: | 8.5 | T: | 1.688 |
| P: | 3.51 in | AE2: | 0.57 |
| BF: | 0.53 | L1: | 10.01 in |
| L: | 6.76 in | G: | 2.87 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Bore Code: | 27 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

