How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | L: | 6.76 in |
| AA: | 12.06 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.25 |
| L1: | 10.01 in | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| AE2: | 0.57 | T: | 1.688 |
| D: | 4.19 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | AB: | 5.57 |
| P: | 3.51 in | G: | 2.87 |
Technical Specifications
| Model Code: | 32YFC | Bore Code: | 27 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

