How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | P: | 3.51 in |
| H: | 0.53 in | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| AG: | 6.31 | I: | 5.02 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | AB: | 5.57 |
| LL: | 2.95 in | U: | 0.875 in |
| G: | 2.87 | L: | 6.76 in |
| T: | 1.688 | V: | 2.51 in |
| AE2: | 0.57 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

