How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 4.19 | AG: | 6.31 |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.87 | AB: | 5.57 |
| P: | 3.51 in | I: | 5.02 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AF: | 0.25 |
| AE2: | 0.57 | L: | 6.76 in |
| BF: | 0.53 | H: | 0.53 in |
| U: | 0.875 in | T: | 1.688 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

