How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LL: | 2.95 in | V: | 2.51 in |
| AK: | 8.5 | P: | 3.51 in |
| BD: | 9 | AB: | 5.57 |
| I: | 5.02 in | AJ: | 7.25 |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in | L: | 6.76 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| AE2: | 0.57 | BF: | 0.53 |
| U: | 0.875 in | T: | 1.688 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Bore Code: | 27 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

